Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
Wanshsin Seikou
Description
WAT110 - WAT Series
Bill of material
WATD110-L2-4-P2-50-70-M4-11-39-60/M
Brand
W
Model
AT
Output cod
Output cod
Size
110
Stage
Reduction ratio
Precision
Gearbox input centering diameter
mm
Gearbox input mounting pitch circle diameter
mm
Gearbox input mounting hole
mm
Gearbox input shaft diameter
mm
Gearbox input shaft depth
mm
Rated output torque (T2n)
Nm
Maximum output torque (T2B)
Nm
Rated input speed (n1n)
3000 rpm
Maximum input speed (n1B)
rpm
Super precision backlash P0
Nm/arcmin
Precision backlash P1
Nm/arcmin
Standard backlash P2
Nm/arcmin
Allowable radial force (F2rB2)
5000 N
Allowable axial force (F2a2B2)
2500 N
Service life
20000 hr
effectiveness
Operating temperature
-20℃~90℃ °C
Weight
kg
Protection level
IP65
lubricating
Synthetic lubricating grease
Installation direction
Any direction
Noise value (n1=3000rpm)
≤64 dB
Motor
M
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices