Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wanshsin Seikou
Description
WS-P - Panel Speed Controller
Bill of material
WS-P
Model
WS-P
INSTALLATION METHOD
Panel
SPEED REGULATION
Panel potentiometer
SUPPLY VOLTAGE
SUPPLY VOLTAGE
APPLICABLE MOTOR POWER RANGE
6W~200W
RUNNING CAPACITOR
Built-in
POWER FREQUENCY
50/60Hz
RATE OF SPEED CHANGE
50Hz:90~1300r/min,60Hz:90~160Or/min
RATE OF SPEED CHANGE
5%
ENVIRONMENT OF USE
-10°℃~+40°℃无冻结No freezing,<85%(无结露No condensation)
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices