Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wanshsin Seikou
Description
WX-K - Multi-Function Speed Controller
Bill of material
WX-K
Model
WX-K
INSTALLATION METHOD
Multi-Function(Built-in)
SPEED REGULATION
Panel Key and potentiometer
SUPPLY VOLTAGE
Single phase 220Vac
APPLICABLE MOTOR POWER RANGE
6W~200W
RUNNING CAPACITOR
Built-in
POWER FREQUENCY
50/60Hz
SPEED RANGE
50Hz:90~1300r/min,60Hz:90~1600r/min
RATE OF SPEED CHANGE
5%
ELECTRONIC BRAKING TIME
0.4秒sec
ENVIRONMENT OF USE
-10°℃~+40℃无冻结No freezing,<85%(无结露No condensation)
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices