Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Wanshsin Seikou
Description
Micro gear motor
Bill of material
60YS6WGV11-1-50Hz-60GK3H-2D
Motor frame number
Motor series
Name Code
Power Code
Rotor Shaft Fprm Code
G : Gera Shaft
Voltage Code
Speed
Derived Code
Fan Cover
Maximum Output Power
W
Frequency
The direction of the junction box of the normal gear reducer
Current
A
Speed Range
90-1300
Start Torque
mN·m
Rated Torque (1200r/min)
mN·m
Rated Torque (90r/min)
mN·m
Running Capacitor
Load Parameters (Speed)
0 r/min
Load Parameters (Torque)
0.00 kg·cm
Load Parameters (Current)
0.00 A
Weight
0.0 kg
Reducer frame number
Model Code
Reduction Ratio
Structure Code
Derived Code
Output shaft diameter
Max Output Speed (50Hz)
433 r/min
Rated Torque (50Hz)
Nm
Max Output Speed (60Hz)
0 r/min
Rated Torque (60Hz)
0.00 Nm
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices