Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wanshsin Seikou
Description
60 - Micro DC Motor
Bill of material
60DC10DV12R16
Motor frame number
60
Motor Series
Power Code
Rotor Shaft Form Code
D : Round Shaft
Voltage Code
Speed
R16 : 1600r/min
Voltage
12 V
Power
10 W
Load Parameters (Speed)
1600 r/min
Load Parameters (Torque)
0.62 kg.cm
Load Parameters (Current)
1.24 A
Brush Life
2000 h
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices