Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wanshsin Seikou
Description
WTN450 - WTN Series
Bill of material
WTN450-10-95-115-M6-22K8-72-152
Brand
W
Model
TN
Size
450
Reduction ratio
10
Gearbox input centering diameter
mm
Gearbox input mounting pitch circle diameter
mm
Gearbox input mounting hole
mm
Gearbox input shaft diameter
mm
Gearbox input shaft depth
mm
Rotational inertia
80500x10-5 kg·cm^2
Rated output torque
400 Nm
Rated output speed
150 rpm
Angular transmission accuracy
<1 arcmin
Reset positioning accuracy
<10 arcsec
Backlash
<1 arcmin
Allowable axial load
11000 N
Allowable moment of inertia
400 Nm
Parallelism of rotation platform
0.04 mm
Concentricity of rotation platform
0.020 mm
Output end face runout
0.020 mm
Noise
75 dB
Service life
20000 h
Protection level
IP40
Weight
49.0 kg
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices