Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wanshsin Seikou
Description
WTN200 - WTN Series
Bill of material
WTN200-10-50-70-M4-11-54-90
Brand
W
Model
TN
Size
200
Reduction ratio
Gearbox input centering diameter
mm
Gearbox input mounting pitch circle diameter
mm
Gearbox input mounting hole
mm
Gearbox input shaft diameter
mm
Gearbox input shaft depth
mm
Rotational inertia
36122x10-6 kg·cm^2
Rated output torque
70.0 Nm
Rated output speed
200 rpm
Angular transmission accuracy
<1 arcmin
Reset positioning accuracy
<10 arcsec
Backlash
<1 arcmin
Allowable axial load
4000 N
Allowable moment of inertia
100 Nm
Parallelism of rotation platform
0.020 mm
Concentricity of rotation platform
0.012 mm
Output end face runout
0.012 mm
Noise
67 dB
Service life
20000 h
Protection level
IP40
Weight
9.6 kg
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices