Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wanshsin Seikou
Description
WTN110 - WTN Series
Bill of material
WTN110-10-30-45-M3-8-33-60
Brand
W
Model
TN
Size
110
Reduction ratio
10
Gearbox input centering diameter
mm
Gearbox input mounting pitch circle diameter
mm
Gearbox input mounting hole
mm
Gearbox input shaft diameter
mm
Gearbox input shaft depth
mm
Rotational inertia
1843x10-6 kg·cm^2
Rated output torque
40.0 Nm
Rated output speed
300 rpm
Angular transmission accuracy
<1.5 arcmin
Reset positioning accuracy
<15 arcsec
Backlash
<1 arcmin
Allowable axial load
1000 N
Allowable moment of inertia
25 Nm
Parallelism of rotation platform
0.020 mm
Concentricity of rotation platform
0.012 mm
Output end face runout
0.012 mm
Noise
65 dB
Service life
20000 h
Protection level
IP40
Weight
2.2 kg
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices