Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Wanshsin Seikou
Description
WTN060 - WTN Series
Bill of material
WTN060-5-22-31-3.5-5-26-42
Brand
W
Model
TN
Size
060
Reduction ratio
Gearbox input centering diameter
mm
Gearbox input mounting pitch circle diameter
mm
Gearbox input mounting hole
mm
Gearbox input shaft diameter
mm
Gearbox input shaft depth
mm
Rotational inertia
3507x10-7 kg·cm^2
Rated output torque
Nm
Rated output speed
300 rpm
Angular transmission accuracy
<2 arcmin
Reset positioning accuracy
<15 arcsec
Backlash
<1 arcmin
Allowable axial load
250 N
Allowable moment of inertia
5 Nm
Parallelism of rotation platform
0.015 mm
Concentricity of rotation platform
0.01 mm
Output end face runout
0.008 mm
Noise
65 dB
Service life
20000 h
Protection level
IP40
Weight
0.6 kg
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices