Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Wanshsin Seikou
Description
WSHG20-II - WSHG-II Series
Bill of material
WSHG-20-50-II
Series
WSHG
Model
20
Ratio
Type (Standard)
Special specifications
Rated input speed
2000 r/min
Rated output torque
Nm
Start stop allowable maximu torque
Nm
Allowable maximum value of average load torque
Nm
Lnstaneous allowable maximum torque
Nm
Allowable maximum speed
6000 r/min
Allowable average input speed
3500 r/min
Baccklash
≤15 arcsec
Design life
Hl
Noise
≤60 dB
Matched motor power
400 W
ØA h7
70 mm
E
29 mm
ØD1
21 mm
ØM1 h7
90 mm
ØM2 H7
70 mm
L1
21.5 mm
K
0.6 mm
DH7
14 mm
T
16.3 mm
W JS9
5 mm
ØR
84 mm
O
12
ØP
3.5 mm
ØV (PCD)
62 mm
W
16
X
M3x6-Ø3.5x7.5 mm
X1
3 mm
X2
6 mm
X3
3.5 mm
X4
7.5 mm
XX
34.8 mm
Weight
0.81 kg
PPATH
wshg20_ii/assemblies/wshg20_ii_asmtpl.prj
H
20.5 mm
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices