Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Wanshsin Seikou
Description
WSHG14-II - WSHG-II Series
Bill of material
WSHG-14-50-II
Series
WSHG
Model
14
Ratio
Type (Standard)
Special specifications
Rated input speed
2000 r/min
Rated output torque
Nm
Start stop allowable maximu torque
Nm
Allowable maximum value of average load torque
Nm
Lnstaneous allowable maximum torque
Nm
Allowable maximum speed
8000 r/min
Allowable average input speed
3500 r/min
Baccklash
≤15 arcsec
Design life
Hl
Noise
≤60 dB
Matched motor power
100 W
ØA h7
50 mm
E
23.5 mm
ØD1
14 mm
ØM1 h7
70 mm
ØM2 H7
48 mm
H
16.5 mm
K
0.5 mm
L1
18.5 mm
DH7
8 mm
ØR
64 mm
O
8
ØP
3.5 mm
ØV (PCD)
44 mm
W
8
X
M3x6-Ø3.5x6 mm
X1
3 mm
X2
6 mm
X3
3.5 mm
X4
6 mm
xx
29.4 mm
yy
2.5 mm
Weight
0.41 kg
PPATH
wshg14_ii/assemblies/wshg14_ii_asmtpl.prj
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices