Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Wanshsin Seikou
Description
WSH140 - WSH Series
Bill of material
WSH140-L1-3-P2-95-115-M6-19-50.5-115/M
Brand
W
Model
SH
Size
140
Stage
Reduction ratio
Precision
Gearbox input centering diameter
mm
Gearbox input mounting pitch circle diameter
mm
Gearbox input mounting hole
mm
Gearbox input shaft diameter
mm
Gearbox input shaft depth
mm
Rated output torque (T2n)
Nm
Maximum output torque (T2B)
Nm
Rated input speed (n1n)
rpm
Maximum input speed (n1B)
rpm
No Load Running Torque
Nm
Super precision backlash P0
Nm/arcmin
Precision backlash P1
Nm/arcmin
Standard backlash P2
Nm/arcmin
Torsional rigidity
60 Nm/arcmin
Max Tilting Moment (M2k)
1630 Nm
Allowable radial force (F2rB2)
16000 N
Allowable axial force (F2a2B2)
12000 N
Service life
20000 hr
effectiveness
Weight
kg
Operating temperature
-20℃~+40℃ °C
lubricating
Synthetic lubricating grease
Protection level
IP65
Noise value (n1=3000rpm)
dB
Rotational inertia (J1)
kg·cm^2
Motor
M
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices