Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Wanshsin Seikou
Description
WCSF17-II - WCSF-II Series
Bill of material
WCSF-17-50-II
Series
WCSF
Model
17
Ratio
Type (Standard)
Special specifications
Rated input speed
2000 r/min
Rated output torque
Nm
Start stop allowable maximu torque
Nm
Allowable maximum value of average load torque
Nm
Lnstaneous allowable maximum torque
Nm
Allowable maximum speed
7000 r/min
Allowable average input speed
3500 r/min
Baccklash
≤15 arcsec
Design life
Hl
Noise
≤60 dB
Matched motor power
100 W
Weight
0.68 kg
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices