Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wanshsin Seikou
Description
WATA170 - WATA Series
Bill of material
WATAD170-001-P2
Brand
W
Model
AT
Output cod
Output cod
Size
170
Stage
Single-stage
Reduction ratio
RR1
Precision
Rated output torque (T2n)
580 Nm
Maximum output torque (T2B)
1160 Nm
Rated input speed (n1n)
3000 rpm
Maximum input speed (n1B)
3500 rpm
Precision backlash P1
≤4 Nm/arcmin
Standard backlash P2
≤6 Nm/arcmin
Torsional rigidity
7 Nm/arcmin
Allowable radial force (F2rB2)
9100 N
Allowable axial force (F2a2B2)
4550 N
Service life
20000 hr
effectiveness
≥97%
Operating temperature
-20℃~90℃ °C
Weight
34.0 kg
Protection level
IP65
lubricating
Synthetic lubricating grease
Installation direction
Any direction
Noise value (n1=3000rpm)
≤80 dB
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices