Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wanshsin Seikou
Description
WATA140 - WATA Series
Bill of material
WATAD140-001-P2
Brand
W
Model
AT
Output cod
Output cod
Size
140
Stage
Single-stage
Reduction ratio
Precision
Rated output torque (T2n)
360 Nm
Maximum output torque (T2B)
720 Nm
Rated input speed (n1n)
3000 rpm
Maximum input speed (n1B)
4500 rpm
Precision backlash P1
≤4 Nm/arcmin
Standard backlash P2
≤6 Nm/arcmin
Allowable radial force (F2rB2)
6500 N
Allowable axial force (F2a2B2)
3250 N
Service life
20000 hr
effectiveness
≥97%
Operating temperature
-20℃~90℃ °C
Weight
19.5 kg
Protection level
IP65
lubricating
Synthetic lubricating grease
Installation direction
Any direction
Noise value (n1=3000rpm)
≤78 dB
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices