Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wanshsin Seikou
Description
WATA090 - WATA Series
Bill of material
WATAD090-001-P2
Brand
W
Model
AT
Output cod
Output cod
Size
090
Stage
Single-stage
Reduction ratio
Precision
Rated output torque (T2n)
Nm
Maximum output torque (T2B)
Nm
Rated input speed (n1n)
3000 rpm
Maximum input speed (n1B)
6000 rpm
Precision backlash P1
≤4 Nm/arcmin
Standard backlash P2
≤6 Nm/arcmin
Allowable radial force (F2rB2)
3200 N
Allowable axial force (F2a2B2)
1600 N
Service life
20000 hr
effectiveness
≥97%
Operating temperature
-20℃~90℃ °C
Weight
7.0 kg
Protection level
IP65
lubricating
Synthetic lubricating grease
Installation direction
Any direction
Noise value (n1=3000rpm)
≤74 dB
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices