Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wanshsin Seikou
Description
WATA065 - WATA Series
Bill of material
WATAD065-001-P2
Brand
W
Model
AT
Output cod
Output cod
Size
065
Stage
Single-stage
Reduction ratio
Precision
Rated output torque (T2n)
25 Nm
Maximum output torque (T2B)
50 Nm
Rated input speed (n1n)
3000 rpm
Maximum input speed (n1B)
6000 rpm
Precision backlash P1
≤4 Nm/arcmin
Standard backlash P2
≤6 Nm/arcmin
Allowable radial force (F2rB2)
2000 N
Allowable axial force (F2a2B2)
1000 N
Service life
20000 hr
effectiveness
≥97%
Operating temperature
-20℃~90℃ °C
Weight
3.0 kg
Protection level
IP65
lubricating
Synthetic lubricating grease
Installation direction
Any direction
Noise value (n1=3000rpm)
≤72 dB
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices