Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Wanshsin Seikou
Description
WAER120 - WAER Series
Bill of material
WAER120-L1-3-P2-70-90-M5-19-61.5-115/M
Brand
W
Model
AER
Size
120
Stage
Reduction ratio
Precision
Gearbox input centering diameter
mm
Gearbox input mounting pitch circle diameter
mm
Gearbox input mounting hole
mm
Gearbox input shaft diameter
mm
Gearbox input shaft depth
mm
Rated output torque (T2n)
Nm
Maximum output torque (T2B)
Nm
Rated input speed (n1n)
4000 rpm
Maximum input speed (n1B)
8000 rpm
Precision backlash P1
Nm/arcmin
Standard backlash P2
Nm/arcmin
Torsional rigidity
25 Nm/arcmin
Allowable radial force (F2rB2)
6700 N
Allowable axial force (F2a2B2)
3350 N
Service life
20000 hr
effectiveness
Weight
kg
Operating temperature
-20℃~90℃ °C
lubricating
Synthetic lubricating grease
Protection level
IP65
Installation direction
Any direction
Noise value (n1=3000rpm)
≤68 dB
Rotational inertia (J1)
kg·cm^2
Motor
M
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices