Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Wanshsin Seikou
Description
WAD064 - WAD Series
Bill of material
WAD064-L1-4-P2-30-45-M3-8-31.5-60/M
Brand
W
Model
AD
Size
064
Stage
Reduction ratio
Precision
Gearbox input centering diameter
mm
Gearbox input mounting pitch circle diameter
mm
Gearbox input mounting hole
mm
Gearbox input shaft diameter
mm
Gearbox input shaft depth
mm
Rated output torque (T2n)
Nm
Rated input speed (n1n)
5000 rpm
Maximum input speed (n1B)
10000 rpm
Super precision backlash P0
Nm/arcmin
Precision backlash P1
Nm/arcmin
Standard backlash P2
Nm/arcmin
Torsional rigidity
13 Nm/arcmin
Allowable bending torque (M2KB)
125 Nm
Allowable axial force (F2a2B2)
1050 N
Service life
20000 hr
effectiveness
Weight
kg
Operating temperature
-10℃~90℃ °C
lubricating
Synthetic lubricating grease
Protection level
IP65
Installation direction
Any direction
Noise value (n1=3000rpm)
≤58 dB
Rotational inertia (J1)
kg·cm^2
Motor
M
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices