Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wanshsin Seikou
Description
WTN280 - WTN Series
Bill of material
WTN280-10-70-90-M5-19-71-130
Brand
W
Model
TN
Size
280
Reduction ratio
10
Gearbox input centering diameter
mm
Gearbox input mounting pitch circle diameter
mm
Gearbox input mounting hole
mm
Gearbox input shaft diameter
mm
Gearbox input shaft depth
mm
Rotational inertia
14600x10-6 kg·cm^2
Rated output torque
180.0 Nm
Rated output speed
200 rpm
Angular transmission accuracy
<1 arcmin
Reset positioning accuracy
<10 arcsec
Backlash
<1 arcmin
Allowable axial load
7000 N
Allowable moment of inertia
200 Nm
Parallelism of rotation platform
0.030 mm
Concentricity of rotation platform
0.015 mm
Output end face runout
0.015 mm
Noise
71 dB
Service life
20000 h
Protection level
IP40
Weight
18.0 kg
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices