Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Wanshsin Seikou
Description
WADR110 - WADR Series
Bill of material
WADR110-L1-4-P2-70-90-M5-19-61.5-115/M
Brand
W
Model
ADR
Size
110
Stage
Reduction ratio
Precision
Gearbox input centering diameter
mm
Gearbox input mounting pitch circle diameter
mm
Gearbox input mounting hole
mm
Gearbox input shaft diameter
mm
Gearbox input shaft depth
mm
Rated output torque (T2n)
Nm
Rated input speed (n1n)
rpm
Maximum input speed (n1B)
rpm
Precision backlash P1
Nm/arcmin
Standard backlash P2
Nm/arcmin
Torsional rigidity
82 Nm/arcmin
Allowable radial force (F2rB2)
430 N
Allowable axial force (F2a2B2)
2990 N
Service life
20000 hr
effectiveness
Weight
kg
Operating temperature
-20℃~90℃ °C
lubricating
Synthetic lubricating grease
Protection level
IP65
Installation direction
Any direction
Noise value (n1=3000rpm)
≤68 dB
Rotational inertia (J1)
kg·cm^2
Motor
M
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices