Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wanshsin Seikou
Description
70 - Micro AC Motor
Bill of material
70YS15WDV11-50Hz
Motor frame number
70
Name Code
Power Code
15W
Rotor Shaft Fprm Code
D : Round Shaft
Voltage Code
Derived Code
Maximum Output Power
15 W
Frequency
Current
0.39 A
Speed Range
90-1300 r/min
Rated Torque (1200r/min)
125 mN·m
Start Torque
70 mN·m
Rated Torque (90r/min)
45 mN·m
Running Capacitor
6uf/250V
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices