Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wanshsin Seikou
Description
100 - Micro AC Motor
Bill of material
100YS140WDV11-1-50Hz
Motor frame number
100
Name Code
Power Code
Voltage Code
Derived Code
Fan Cover
Maximum Output Power
140 W
Frequency
Current
2.26 A
Speed Range
90-1300 r/min
Start Torque
840 mN·m
Rated Torque (1200r/min)
1050 mN·m
Rated Torque (90r/min)
350 mN·m
Running Capacitor
28uf/250V
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices