Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wanshsin Seikou
Description
90 - Micro AC Motor
Bill of material
90YS40WDV11-1-50Hz
Motor frame number
90
Name Code
Power Code
Rotor Shaft Fprm Code
D : Round Shaft
Voltage Code
Derived Code
Fan Cover
Maximum Output Power
40 W
Frequency
Current
0.79 A
Speed Range
90-1300 r/min
Start Torque
235 mN·m
Rated Torque (1200r/min)
300 mN·m
Rated Torque (90r/min)
65 mN·m
Running Capacitor
12uf/250V
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices