Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wanshsin Seikou
Description
70DC - MICRO DC MOTOR
Bill of material
70DC20WDV12R16
Motor frame number
70
Motor Series
Power Code
Rotor Shaft Form Code
D : Round Shaft
Voltage Code
Speed
R16 : 1600r/min
Voltage
12 V
Power
20 w
Load Parameters (Speed)
1600 r/min
Load Parameters (Torque)
1.24 kg.cm
Load Parameters (Current)
2.49 A
Brush Life
2000 H
Weight
1.0 kg
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices