Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wanshsin Seikou
Description
60 - Micro AC Motor
Bill of material
60YS6WDV11-50Hz
Motor frame number
60
Name Code
Power Code
6W
Rotor Shaft Fprm Code
D : Round Shaft
Voltage Code
Derived Code
Maximum Output Power
6 W
Frequency
Current
0.23 A
Speed Range
90-1300 r/min
Start Torque
38 mN·m
Rated Torque (1200r/min)
47 mN·m
Rated Torque (90r/min)
30 mN·m
Running Capacitor
3uf/250V
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices