Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wanshsin Seikou
Description
100 - Micro DC Motor
Bill of material
100DC200DV24R18
Motor frame number
100
Motor Series
Power Code
Rotor Shaft Form Code
D : Round Shaft
Voltage Code
Speed
R18 : 1800r/min
Voltage
24 V
Power
200 W
Load Parameters (Speed)
1800 r/min
Load Parameters (Torque)
11.04 kg.cm
Load Parameters (Current)
12.44 A
Brush Life
2000 h
Weight
2.4 kg
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices